Variants CRT 2-9 A-P-A-V-AUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 11.1 kg |
Gross weight: | 16.1 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 90 °C |
: | 25 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 42,4 mm |
Flange size for motor: | FT100 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 2.5 m³/h |
Rated head: | 54.5 m |
Maximum head: | 84.5 m |
Head max: | 84.5 m |
Stages: | 11 |
Impellers: | 9 |
Primary shaft seal: | AUUV |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Titanium |
: | ASTM B 265 |
Impeller: | Titanium |
: | ASTM B 265 |
Material code: | A |
Code for rubber: | V |
Bush material: | NONE |
Electrical data | |
---|---|
Power (P2) required by pump: | 1.1 kW |
Product name: | CRT 2-9 A-P-A-V-AUUV |
Product No: | 96100212 |
EAN number: | 5700395840469 |
Price: |