Variants CRE 1-9 HN HN-GA-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 82.2 kg |
Gross weight: | 94.5 kg |
Sales region: | USA |
Config. file no: | 96280499 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Size of inlet connection: | 1.5 inch |
Size of outlet connection: | 1.0 inch |
Pressure rating for connection: | CLASS 150 |
Flange size for motor: | 56C |
Connect code: | GA |
Technical | |
---|---|
Pump speed on which pump data are based: | 3484 rpm |
Rated flow: | 2.2 m³/h |
Rated head: | 58.1 m |
Stages: | 9 |
Impellers: | 9 |
Low NPSH: | N |
Code for shaft seal: | HQQE |
Approvals on nameplate: | ANSI/NSF61 |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | HN |
Model: | A |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | 25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 90CC |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 0.75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460-480 V |
Service factor: | 1.25 |
Rated current: | 1.7 A |
Cos phi - power factor: | 0.73 |
Rated speed: | 360-3500 rpm |
Efficiency: | IE3 77,0% |
Motor efficiency at full load: | 78.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 97521196 |
Product name: | CRE 1-9 HN HN-GA-A-E-HQQE |
Product No: | 97785915 |
EAN number: | 5710624673034 |
Price: |