Variants CRE 45-1-1 HN-G60-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 129 kg |
Gross weight: | 202 kg |
Shipping volume: | 0.82 m³ |
Sales region: | USA |
Config. file no: | 97912665 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -30 °C |
Size of inlet connection: | 3 inch |
Size of outlet connection: | 2 inch |
Pressure rating for connection: | PN 16 |
Flange rating inlet: | 150 lb |
Flange size for motor: | 213TC |
Connect code: | G60 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3467 rpm |
Rated flow: | 52.5 m³/h |
Rated head: | 21.6 m |
Maximum head: | 28.8 m |
Stages: | 1 |
Impellers: | 1 |
Number of reduced-diameter impellers: | 1 |
Low NPSH: | N |
Pump orientation: | Horizontal |
End suction pump: | Y |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CURUS,NSF61 |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | HN |
Model: | B |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | Built-in |
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | 132DA |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 5.5 kW |
Power (P2) required by pump: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460-480 V |
Service factor: | 1.15 |
Rated current: | 8.9 A |
Cos phi - power factor: | 0.94 |
Rated speed: | 360-3470 rpm |
Efficiency: | IE3 89,5% |
Motor efficiency at full load: | 86.9 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85905591 |
Product name: | CRE 45-1-1 HN-G60-A-E-HQQE |
Product No: | 97783445 |
Price: |