Variants CV 150-20 B-BAQE
Specifications
Others | |
---|---|
Net weight: | 920 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pump inlet: | DN 150 |
Pump outlet: | DN 125 |
Pressure rating: | PN 40 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1450 rpm |
Rated flow: | 150 m³/h |
Stages: | 2 |
Primary shaft seal: | BAQE |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
Impeller: | Bronze |
: | DIN W.-Nr. 2.1050.01 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | MMG 200L |
Rated power - P2: | 37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 65.6 A |
Starting current: | 630 % |
Cos phi - power factor: | 0.88 |
Rated speed: | 1475 rpm |
Motor efficiency at full load: | 92.0 % |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Product name: | CV 150-20 B-BAQE |
Product No: | 96417957 |
EAN number: | 5700390355050 |
Price: |