Variants DME 60-10 AP
Specifications
Others | |
---|---|
Net weight: | 15 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump inlet: | THREADED NPT 3/4" |
Pump outlet: | THREADED NPT 3/4" |
Technical | |
---|---|
Max stroke rate: | 160 1/min |
Max. capacity: | 60 l/h |
Approvals on nameplate: | CE,EAC |
Anti-cavitation: | function integrated |
Venting valve: | no |
Valve: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel 1.4401 |
Valve ball: | Stainless steel 1.4401 |
Gasket: | FKM |
Controls | |
---|---|
Control variant: | AP |
Control panel: | front |
Level control: | input for dual-level sensor or external start/stop integrated |
Pulse control: | input for pulse control integrated |
Batch (puls): | puls-based batch function integrated |
4-20 mA control: | input for analog 4-20 mA control integrated |
Capacity limit: | max. capacity limitation function integrated |
Batch (timer): | timer-based batch function integrated |
Other in/output: | ALARM RELAY |
Electrical data | |
---|---|
Power input - P1: | 67.1 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 100-240 V |
Rated current: | 1.25-0.67 A |
Type of cable plug: | Argentina |
Product name: | DME 60-10 AP |
Product No: | 97790256 |
EAN number: | 5700310431086 |
Price: |