Variants DMM 990-4
Specifications
Others | |
---|---|
Net weight: | 38 kg |
Installation | |
---|---|
Maximum operating pressure: | 4 bar |
Pump inlet: | THREADED RP 1 |
Pump outlet: | THREADED RP 1 |
Technical | |
---|---|
Max stroke rate: | 101 1/min |
Max. capacity: | 990 l/h |
Anti-cavitation: | function not integrated |
Venting valve: | no |
Valve: | Spring-loaded |
Materials | |
---|---|
Pump housing: | Polypropylene |
Valve ball: | PVDF |
Gasket: | EPDM |
Controls | |
---|---|
Control variant: | B |
Control panel: | NO PANEL |
Level control: | not integrated |
Pulse control: | input for pulse control integrated |
Batch (puls): | not integrated |
4-20 mA control: | not integrated |
Capacity limit: | not integrated |
Batch (timer): | not integrated |
Other in/output: | no |
Electrical data | |
---|---|
Power input - P1: | 750 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230 D/400 Y V |
Rated current: | 3.5-2.0 A |
Rated speed: | 1410 rpm |
Type of cable plug: | NO PLUG |
Product name: | DMM 990-4 |
Product No: | 96417060 |
EAN number: | 5700390686338 |
Price: |