Variants DWK.E.10.150.300.6.1D
Specifications
Others | |
---|---|
Net weight: | 452 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Min. pH-value: | 4 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pump outlet: | DN 150 |
Maximum installation depth: | 25 m |
Technical | |
---|---|
Maximum flow: | 41.7 l/s |
Max flow: | 41.7 l/s |
Head min: | 5 m |
Head max: | 72.6 m |
Actual impeller diameter: | 210 mm |
Type of impeller: | E |
Maximum particle size: | 10 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CERAMIC/CARBON |
Max. hydraulic efficiency: | 64 % |
Curve tolerance: | ISO9906:2012 3B |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
Impeller: | Ductile cast iron |
: | EN1563 EN-GJS-450-10 |
Motor: | Cast iron |
: | EN 1561 EN-GJL-250 |
Controls | |
---|---|
Seal sensor: | N |
Sensor type: | Y |
Electrical data | |
---|---|
Rated power - P2: | 30 kW |
Phase: | 3 |
Voltage tolerance: | +5/-5 % |
Max starts per. hour: | 15 |
Rated current: | 60 A |
Rated current at 3/4 load: | 47 A |
Rated current at 1/2 load: | 35 A |
Maximum current consumption: | 60 A |
Cos phi - power factor: | 0.86 |
Cos phi - p.f. at 3/4 load: | 0.828 |
Cos phi - p.f. at 1/2 load: | 0.751 |
Rated speed: | 3450 rpm |
Motor efficiency at full load: | 87 % |
Motor efficiency at 3/4 load: | 86.4 % |
Motor efficiency at 1/2 load: | 84.6 % |
Number of poles: | 2 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Length of cable: | 10 m |
Cable type: | PNCT |
Cable size: | 6X16MM2+1X10MM2+6X1.5MM2 |
Product name: | DWK.E.10.150.300.6.1D |
Product No: | 96922709 |
EAN number: | 5700313724970 |
Price: |