Variants HS 125-100-280 5/1-F-A-BBVP
Specifications
Others | |
---|---|
Net weight: | 365 kg |
Shipping volume: | 0.676 m³ |
Product range: | Asia |
Rotation direc: | CW |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 100 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pump inlet: | DN 125 |
Pump outlet: | DN 100 |
Pressure rating: | 16 |
Coupling type: | 1 |
Connect code: | F |
Technical | |
---|---|
Impeller nom: | 280 mm |
Primary shaft seal: | BBVP |
Curve tolerance: | ISO9906:2012 2B |
Pump version: | 5/1 |
Rotation direc: | CW |
Materials | |
---|---|
Pump housing: | DUCTILE IRON |
: | ASTM ASTM A536, 65-45-12 |
Impeller: | SILICON BRONZE |
: | ASTM ASTM-B584, C87600 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | MMG112M |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 3.7 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480D/660-690Y V |
Rated current: | 7,45-6,00/4,30-4,15 A |
Starting current: | 980-980 % |
Cos phi - power factor: | 0.85-0.83 |
Rated speed: | 1710-1760 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 96768428 |
Product name: | HS 125-100-280 5/1-F-A-BBVP |
Product No: | 96786118 |
Price: |