Variants Hydro EN 125-250/255 YJS ASD-U3-B
Specifications
Others | |
---|---|
Net weight: | 3460 kg |
Gross weight: | 3980 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 10 .. 40 °C |
Relative humidity: | 50 % |
Maximum operating pressure: | 16 bar |
Type of inlet connection: | DIN |
Type of outlet connection: | DIN |
Size of inlet connection: | DN 150 |
Size of outlet connection: | DN 200 |
Type of inlet connection for Jockey pump: | Rp |
Size of inlet connection for Jockey pump: | 1 1/4 inch |
Earth connection: | PE |
Elevation above sea level: | 300 m |
Technical | |
---|---|
Rated flow: | 444 m³/h |
Rated head: | 88 m |
Electric cooling flow: | 9 m³/h |
Diesel cooling flow: | 9 m³/h |
Nominal impeller diameter: | 250 mm |
Approvals: | CE |
Fire standard: | EN 12845 |
Maximum allowed back pressure: | 6.80 kPa |
Number of pumps: | 3 |
Main pump type: | NKF 125-250/255 |
Number of electrical driven pumps: | 1 |
Number of diesel driven pumps: | 1 |
Jockey pump type: | CM 3-13 |
Number of Jockey pumps: | 1 |
Engine data | |
---|---|
Mains supply for diesel motor: | 1 x 230 V |
Engine gross power NB: | 197 kW |
Engine continuous power NA: | 179 kW |
Battery: | 12 V |
Engine cooling type: | Heat exchanger cooled |
Exhaust flow: | 3135 m³/h |
Engine aspiration: | Turbo and Charge air cooled |
Heat radiation: | 15910 kcal/h |
Maximum allowed back pressure: | 6.80 kPa |
Maximum exhaust temperature: | 530 °C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
Impeller: | Bronze |
Manifold: | Galvanized steel |
Electrical data | |
---|---|
Motor standard: | IEC |
Driver type: | Electric Motor / Diesel engine |
Mains supply for electrical motor: | 3 x 400 V |
Rated power - P2: | 160 kW |
Mains frequency: | 50 Hz |
Rated current: | 265 A |
Starting current: | 780 % |
Motor nominal speed (w/o slip): | 2990 rpm |
Number of poles: | 2 |
Method of start: | Star-delta (YD) |
Enclosure class (IEC 34-5): | IP54 |
Motor standard for Jockey pump: | IEC |
Mains supply for jockey motor: | 3 x 400 V |
Rated power - P2 for Jockey pump: | 2.2 kW |
Rated current for Jockey pump: | 4.6 A |
Number of poles for Jockey pump: | 2 |
Method of start for Jockey pump: | Direct-on-line (DOL) |
Product name: | Hydro EN 125-250/255 YJS ASD-U3-B |
Product No: | 99844435 |
EAN number: | 5713835088925 |
Price: |