Variants Hydro EN 65-200/185 T1JS A-U2-B
Specifications
Others | |
---|---|
Net weight: | 558 kg |
Gross weight: | 642 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 10 .. 40 °C |
Relative humidity: | 50 % |
Maximum operating pressure: | 16 bar |
Type of inlet connection: | DIN |
Type of outlet connection: | DIN |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 100 |
Type of inlet connection for Jockey pump: | Rp |
Size of inlet connection for Jockey pump: | 1 1/4 inch |
Earth connection: | PE |
Elevation above sea level: | 300 m |
Technical | |
---|---|
Rated flow: | 127.9 m³/h |
Rated head: | 33.5 m |
Diesel cooling flow: | 2.5 m³/h |
Nominal impeller diameter: | 200 mm |
Approvals: | CE |
Fire standard: | EN 12845 |
Maximum allowed back pressure: | 8.50 kPa |
Number of pumps: | 2 |
Main pump type: | NKF 65-200/185 |
Number of diesel driven pumps: | 1 |
Jockey pump type: | CM 3-7 |
Number of Jockey pumps: | 1 |
Engine data | |
---|---|
Mains supply for diesel motor: | 1 x 230 V |
Engine gross power NB: | 28 kW |
Engine continuous power NA: | 25.2 kW |
Battery: | 12 V |
Engine cooling type: | Heat exchanger cooled |
Exhaust flow: | 168 t_kg/h |
Engine aspiration: | Natural aspirated |
Heat radiation: | 7800 kcal/h |
Maximum allowed back pressure: | 8.50 kPa |
Maximum exhaust temperature: | 580 °C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
Impeller: | Bronze |
Manifold: | Galvanized steel |
Electrical data | |
---|---|
Driver type: | Diesel engine |
Mains frequency: | 50 Hz |
Motor nominal speed (w/o slip): | 2940 rpm |
Enclosure class (IEC 34-5): | IP54 |
Motor standard for Jockey pump: | IEC |
Mains supply for jockey motor: | 3 x 400 V |
Rated power - P2 for Jockey pump: | 1.1 kW |
Rated current for Jockey pump: | 2.72 A |
Number of poles for Jockey pump: | 2 |
Method of start for Jockey pump: | Direct-on-line (DOL) |
Product name: | Hydro EN 65-200/185 T1JS A-U2-B |
Product No: | 99844134 |
EAN number: | 5713835085887 |
Price: |