Variants Hydro EN 65-315/305 S1JS ASD-U1
Specifications
Others | |
---|---|
Net weight: | 1450 kg |
Gross weight: | 1670 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 5 .. 40 °C |
Relative humidity: | 50 % |
Maximum operating pressure: | 16 bar |
Type of inlet connection: | DIN |
Type of outlet connection: | DIN |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 100 |
Type of inlet connection for Jockey pump: | Rp |
Size of inlet connection for Jockey pump: | 1 1/4 inch |
Earth connection: | PE |
Elevation above sea level: | 1000 m |
Technical | |
---|---|
Rated flow: | 154 m³/h |
Rated head: | 112 m |
Electric cooling flow: | 3.5 m³/h |
Nominal impeller diameter: | 315 mm |
Approvals: | CE |
Fire standard: | EN 12845 |
Number of pumps: | 2 |
Main pump type: | NKF 65-315/305 |
Number of electrical driven pumps: | 1 |
Jockey pump type: | CR 3-23 |
Number of Jockey pumps: | 1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
Impeller: | Bronze |
Manifold: | Galvanized steel |
Electrical data | |
---|---|
Motor standard: | IEC |
Driver type: | Electric Motor |
Mains supply for electrical motor: | 3 x 400 V |
Rated power - P2: | 90 kW |
Mains frequency: | 50 Hz |
Rated current: | 149 A |
Starting current: | 770 % |
Motor nominal speed (w/o slip): | 2950 rpm |
Number of poles: | 2 |
Method of start: | Star-delta (YD) |
Enclosure class (IEC 34-5): | IP54 |
Motor standard for Jockey pump: | IEC |
Mains supply for jockey motor: | 3 x 400 V |
Rated power - P2 for Jockey pump: | 2.2 kW |
Rated current for Jockey pump: | 4.6 A |
Number of poles for Jockey pump: | 2 |
Method of start for Jockey pump: | Direct-on-line (DOL) |
Product name: | Hydro EN 65-315/305 S1JS ASD-U1 |
Product No: | 99843897 |
EAN number: | 5713835083449 |
Price: |