Variants HYDRO MPC-E 6 CRIE10-5
Specifications
Others | |
---|---|
Net weight: | 513 kg |
Gross weight: | 558 kg |
Product range: | International |
Config. file no: | 98272391 |
Config.file Control MPC: | 98271950 |
Config.file Hydro MPC: | 98272018 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Manifold inlet: | DN100 |
Manifold outlet: | DN100 |
Pressure rating: | PN16 |
Earth connection: | PE |
System design: | D |
Technical | |
---|---|
Maximum flow: | 94 m³/h |
Max flow: | 94 m³/h |
Max flow system: | 91 m³/h |
Head max: | 74 m |
Main pump name: | CRIE10-5 |
Main pump No: | 96701158 |
Number of pumps: | 6 |
Materials | |
---|---|
Manifolds: | EN/DIN 1.4571/ AISI 316 Ti |
Controls | |
---|---|
Control type: | E |
Electrical data | |
---|---|
Power (P2) main pump: | 3 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current of system: | 5.96 A |
Start. method: | electronically |
Enclosure class (IEC 34-5): | IP54 |
Radio interference supression: | EMC DIRECTIVE(2014/30/EU) |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | HYDRO MPC-E 6 CRIE10-5 |
Product No: | 96941330 |
EAN number: | 5700314238605 |
Price: |