Variants HYDRO MPC-F 2 CRI5-5
Specifications
Others | |
---|---|
Net weight: | 112 kg |
Gross weight: | 142 kg |
Product range: | International |
Config. file no: | 98272325 |
Config.file Control MPC: | 98272001 |
Config.file Hydro MPC: | 98272018 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Minimum ambient temperature: | 5 °C |
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 12.7 bar |
Manifold inlet: | R 2" |
Manifold outlet: | R 2" |
Pressure rating: | PN 16 |
Earth connection: | PE |
System design: | C |
Technical | |
---|---|
Rated flow: | 12 m³/h |
Maximum flow: | 17 m³/h |
Max flow: | 17 m³/h |
Rated head: | 24.1 m |
Head max: | 35 m |
Main pump name: | CRI5-5 |
Main pump No: | 96522055 |
Number of pumps: | 2 |
Non-ret. valve: | at discharge side |
Materials | |
---|---|
Manifolds: | EN/DIN 1.4571/ AISI 316 Ti |
Controls | |
---|---|
Control type: | F |
Electrical data | |
---|---|
Power (P2) main pump: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current of system: | 4,2A-400V A |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Radio interference supression: | EMC DIRECTIVE(2014/30/EU) |
Number of phases of main pump: | 3 |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | HYDRO MPC-F 2 CRI5-5 |
Product No: | 96941190 |
EAN number: | 5700314237202 |
Price: |