Variants HYDRO MPC-S 4 CR45-2
Specifications
Others | |
---|---|
Net weight: | 757 kg |
Gross weight: | 816 kg |
Product range: | International |
Config. file no: | 98272163 |
Config.file Control MPC: | 98272009 |
Config.file Hydro MPC: | 98272018 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 5 .. 45 °C |
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 10.8 bar |
Manifold inlet: | DN200 |
Manifold outlet: | DN200 |
Pressure rating: | PN 16 |
Earth connection: | PE |
System design: | D |
Technical | |
---|---|
Rated flow: | 180 m³/h |
Maximum flow: | 232 m³/h |
Max flow: | 232 m³/h |
Rated head: | 38.8 m |
Head max: | 52 m |
Main pump name: | CR45-2 |
Main pump No: | 96122799 |
Number of pumps: | 4 |
Non-ret. valve: | at discharge side |
Materials | |
---|---|
Manifolds: | EN/DIN 1.4571/ AISI 316 Ti |
Controls | |
---|---|
Control type: | S |
Electrical data | |
---|---|
Power (P2) main pump: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current of system: | 57,0A-400V A |
Start. method: | S/D |
Enclosure class (IEC 34-5): | IP54 |
Radio interference supression: | EMC DIRECTIVE(2014/30/EU) |
Number of phases of main pump: | 3 |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | HYDRO MPC-S 4 CR45-2 |
Product No: | 96941098 |
EAN number: | 5700314236281 |
Price: |