• Booster set

Hydro MPC

Suitable for:
  • Commercial heating
  • Commercial water pressure boosting
  • District cooling
  • District heating
  • Industrial cleaning process
  • Industrial cooling
  • Industrial heating
  • Desalination
  • Industrial water supply & transfer
  • Drinking water treatment
  • Irrigation
  • Water distribution
  • Wastewater treatment
  • Drip micro spray
  • Frost protection
  • Pivot pressure boosting
  • Irrigation surface water and transfer

Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanced controller and all necessary fittings

Max flow
1464 m³/h
Head max
161 m
Liquid temperature
0 .. 60 °C
p max
16 bar