Variants HYDRO MULTI-S 2 CR20-5
Specifications
Others | |
---|---|
Net weight: | 210 kg |
Gross weight: | 254 kg |
Language: | F |
Sales region: | France |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pipe connection: | 2 1/2" |
Earth connection: | PE |
Technical | |
---|---|
Min flow system: | 10.5 m³/h |
Max flow system: | 60 m³/h |
Head max: | 73.4 m |
Approvals on nameplate: | CE |
Pump name: | CR20-5 |
Number of pumps: | 2 |
Non-ret. valve: | YES |
Materials | |
---|---|
Manifolds: | Stainless-steel |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240/380-415 V |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HYDRO MULTI-S 2 CR20-5 |
Product No: | 91048749 |
EAN number: | 5712607682545 |
Price: |