Variants HYDRO MULTI-S 2 CR3-9
Specifications
Others | |
---|---|
Net weight: | 96 kg |
Gross weight: | 114 kg |
Language: | GB |
Sales region: | ASEAN |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pipe connection: | 2" |
Earth connection: | PE |
Technical | |
---|---|
Min flow system: | 1.4 m³/h |
Max flow system: | 5.4 m³/h |
Head max: | 82 m |
Approvals on nameplate: | CE |
Pump name: | CR3-9 |
Number of pumps: | 2 |
Non-ret. valve: | NO |
Materials | |
---|---|
Manifolds: | Galvanised |
Electrical data | |
---|---|
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/440-480 V |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HYDRO MULTI-S 2 CR3-9 |
Product No: | 98706460 |
EAN number: | 5711499775441 |
Price: |