Variants HYDRO MULTI-S 3 CM1-8
Specifications
Others | |
---|---|
Net weight: | 73 kg |
Gross weight: | 82 kg |
Language: | F |
Sales region: | France |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pipe connection: | 1 1/2" |
Earth connection: | N, PE |
Technical | |
---|---|
Min flow system: | 0.7 m³/h |
Max flow system: | 7.5 m³/h |
Head max: | 71.5 m |
Approvals on nameplate: | CE |
Pump name: | CM1-8 |
Number of pumps: | 3 |
Non-ret. valve: | NO |
Materials | |
---|---|
Manifolds: | Stainless-steel |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HYDRO MULTI-S 3 CM1-8 |
Product No: | 91048643 |
EAN number: | 5712607681487 |
Price: |