Variants Hydro Multi-S P 3CH4-40 3x400/50hz,PE
Specifications
Others | |
---|---|
Net weight: | 74 kg |
Gross weight: | 99 kg |
Language: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 2 bar |
Flange standard: | DIN 2999-1 |
Earth connection: | PE |
Technical | |
---|---|
Min flow system: | 0 m³/h |
Max flow system: | 24 m³/h |
Head max: | 45 m |
Pump name: | CH4-40 |
Number of pumps: | 3 |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Rated current: | 6.9 A |
Enclosure class (IEC 34-5): | IP54 |
Product name: | Hydro Multi-S P 3CH4-40 3x400/50hz,PE |
Product No: | 95922908 |
EAN number: | 5700838995503 |
Price: |