Variants HyMS/G 3CMV 5-3 1x220/50 DL
Specifications
Others | |
---|---|
Net weight: | 76 kg |
Gross weight: | 91 kg |
Language: | GB |
Sales region: | South Europe |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | EN1092 |
Pipe connection: | 2" |
Earth connection: | PE |
Technical | |
---|---|
Min flow system: | 1.25 m³/h |
Max flow system: | 18.8 m³/h |
Head max: | 28 m |
Approvals on nameplate: | CE |
Pump name: | CMV5-3 A-R-A-E-AVBE C-A-A-N-A-C |
Number of pumps: | 3 |
Non-ret. valve: | at discharge side |
Materials | |
---|---|
Manifolds: | Galvanised |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 400 V |
Rated current: | 9.3 A |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HyMS/G 3CMV 5-3 1x220/50 DL |
Product No: | 98050634 |
Price: |