Variants HyMS/P 3CR 03-07 1x220/50 DL
Specifications
Others | |
---|---|
Net weight: | 154 kg |
Gross weight: | 169 kg |
Language: | GB |
Sales region: | South Europe |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | EN1092 |
Pipe connection: | 2" |
Earth connection: | N, PE |
Technical | |
---|---|
Min flow system: | 1.2 m³/h |
Max flow system: | 13.5 m³/h |
Head max: | 45 m |
Approvals on nameplate: | CE |
Pump name: | CR3-7 A-A-A-E-HQQE 1x220/240 50HZ |
Number of pumps: | 3 |
Non-ret. valve: | at suction side |
Materials | |
---|---|
Manifolds: | Stainless-steel |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Rated current: | 12 A |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HyMS/P 3CR 03-07 1x220/50 DL |
Product No: | 95042041 |
EAN number: | 5700837479837 |
Price: |