Variants HYDRO MX D001 2NB80-200/171
Specifications
Others | |
---|---|
Net weight: | 854 kg |
Gross weight: | 954 kg |
Language: | RU |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 68 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Flange standard: | DIN |
Manifold inlet: | DN150 |
Manifold outlet: | DN100 |
Pressure rating: | PN10/16 |
Technical | |
---|---|
Rated flow: | 160 m³/h |
Rated head: | 31.9 m |
Maximum head: | 34.3 m |
Head max: | 34.3 m |
Approvals on nameplate: | VNIIPO |
Pump No: | 98156920 |
Number of pumps: | 2 |
Materials | |
---|---|
Manifolds: | EN/DIN 1.4571 |
Electrical data | |
---|---|
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380/415 V |
Maximum current consumption: | 43.5 A |
Rated current of system: | 38.5 A |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HYDRO MX D001 2NB80-200/171 |
Product No: | 97783327 |
EAN number: | 5700310423241 |
Price: |