Variants HYDRO MX D001 2NB80-200/200
Specifications
Others | |
---|---|
Net weight: | 1320 kg |
Gross weight: | 1420 kg |
Language: | RU |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 68 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Flange standard: | DIN |
Manifold inlet: | DN150 |
Manifold outlet: | DN100 |
Pressure rating: | PN10/16 |
Technical | |
---|---|
Rated flow: | 200 m³/h |
Rated head: | 46.6 m |
Maximum head: | 49.7 m |
Head max: | 49.7 m |
Approvals on nameplate: | VNIIPO |
Pump No: | 98156922 |
Number of pumps: | 2 |
Materials | |
---|---|
Manifolds: | EN/DIN 1.4571 |
Electrical data | |
---|---|
Rated power - P2: | 37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380/415 V |
Maximum current consumption: | 68 A |
Rated current of system: | 64 A |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP54 |
Product name: | HYDRO MX D001 2NB80-200/200 |
Product No: | 97783331 |
EAN number: | 5700310423289 |
Price: |