Variants Hydromono 1 CR1-3 230V
Specifications
Others | |
---|---|
Net weight: | 28.5 kg |
Product range: | German |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 70 °C |
Max liquid t acc. DIN 1988: | 25 °C |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 6 bar |
Pre-pressure: | 0.4 bar |
Cut-in pressure: | 0.6 bar |
Cut-out press.: | 1.1 bar |
Pump inlet: | 1 1/4" |
Pump outlet: | Rp 1 1/4 |
Technical | |
---|---|
Flow range: | 0.8-2.7 m³/h |
Flowrange: | 0.8 .. 2.7 m³/h |
Min flow: | 0.8 m³/h |
Max flow: | 2.7 m³/h |
Head range: | 18-4 m |
Headrange: | 4 .. 18 m |
Head min: | 4 m |
Head max: | 18 m |
Pump No: | 96529108 |
Materials | |
---|---|
Fittings: | Brass |
Electrical data | |
---|---|
Power (P1) for one pump: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
I pump: | 2.9 A |
Start. method: | direct-on-line |
Tank | |
---|---|
Volume of pressure tank: | 18 l |
Maximum tank pressure: | 10 bar |
Product name: | Hydromono 1 CR1-3 230V |
Product No: | 96050921 |
EAN number: | 5700394883221 |
Price: |