Variants Hydromono 1 CRN15-9 400V
Specifications
Others | |
---|---|
Net weight: | 102 kg |
Product range: | German |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 70 °C |
Max liquid t acc. DIN 1988: | 25 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 3.5 bar |
Pre-pressure: | 7 bar |
Cut-in pressure: | 9.5 bar |
Cut-out press.: | 11 bar |
Pump inlet: | DN50 |
Pump outlet: | Rp 2 |
Technical | |
---|---|
Flow range: | 8-23 m³/h |
Flowrange: | 8 .. 23 m³/h |
Min flow: | 8 m³/h |
Max flow: | 23 m³/h |
Head range: | 120-70 m |
Headrange: | 70 .. 120 m |
Head min: | 70 m |
Head max: | 120 m |
Pump No: | 96502056 |
Materials | |
---|---|
Fittings: | Stainless steel |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
I pump: | 15.2 A |
Start. method: | star/delta |
Tank | |
---|---|
Volume of pressure tank: | 12 l |
Maximum tank pressure: | 16 bar |
Product name: | Hydromono 1 CRN15-9 400V |
Product No: | 96056599 |
EAN number: | 5700396653198 |
Price: |