Variants Hydromono 1 CRN45-3 400V
Specifications
Others | |
---|---|
Net weight: | 174 kg |
Product range: | German |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 70 °C |
Max liquid t acc. DIN 1988: | 25 °C |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 1.5 bar |
Pre-pressure: | 4.2 bar |
Cut-in pressure: | 5 bar |
Cut-out press.: | 7 bar |
Pump inlet: | DN80, PN16 |
Pump outlet: | DN80, PN16 |
Technical | |
---|---|
Flow range: | 30 - 55 m³/h |
Flowrange: | 30 .. 55 m³/h |
Min flow: | 30 m³/h |
Max flow: | 55 m³/h |
Head range: | 70-42 m |
Headrange: | 42 .. 70 m |
Head min: | 42 m |
Head max: | 70 m |
Pump No: | 96123146 |
Materials | |
---|---|
Fittings: | Stainless steel |
Electrical data | |
---|---|
Power (P1) for one pump: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
I pump: | 21.5 A |
Start. method: | star/delta |
Tank | |
---|---|
Volume of pressure tank: | 18 l |
Maximum tank pressure: | 10 bar |
Product name: | Hydromono 1 CRN45-3 400V |
Product No: | 91041332 |
EAN number: | 5700392398307 |
Price: |