Did you know that optimising the supply temperature can substantially reduce heat loss?
The iGRID Temperature Optimiser is a controller with a software package that optimises the supply temperature according to the actual heat demand and weather conditions – either for the grid or a specific zone. In contrast to a traditional ‘experience-based’ setup, the iGRID Temperature Optimiser can often reduce the heat loss in the grid by 20% or more.
Every minute data is delivered to the iGRID Temperature Optimiser and to the SCADA system. Based on this data, you have the opportunity to adjust the pump speed and therefore optimise the heat distribution according to the real-time demand.