Input and output modules for controls solutions.
Accessories
Input Module IO 113 designed to interface with pump sensors. One without communication as standard variant and one with communication for interface...
The IO 241 module is an optional module for gaining extra input and output signals. It’s designed to fit into a DIN rail, and for use in control ...
IO 242 provides analog and digital input signals for CU 241, and designed to fit into a DIN rail, and for use in control panels. The IO 242 pump mo...
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.