Variants JPC 4-54 A-C-BBVP
Specifications
Others | |
---|---|
Net weight: | 11 kg |
Gross weight: | 11 kg |
Shipping volume: | 0.026 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 35 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -10 .. 40 °C |
Maximum operating pressure: | 6 bar |
Maximum permissible inlet pressure: | 1 bar |
Pump inlet: | G1 |
Pump outlet: | G1 |
Technical | |
---|---|
Maximum head: | 54 m |
Head max: | 54 m |
Primary shaft seal: | BBVP |
Approvals on nameplate: | CE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Ejector valve: | no |
Materials | |
---|---|
Pump housing: | Composite |
Impeller: | Composite |
Material code: | C |
Controls | |
---|---|
Presscontrol: | without press control |
Switch: | on/off switch not included |
Electrical data | |
---|---|
Power input - P1: | 1130 W |
Rated power - P2: | 0.735 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 5.1 A |
Capacitor size - run: | 16 µF/450 V |
Enclosure class (IEC 34-5): | IP44 |
Insulation class (IEC 85): | F |
Type of cable plug: | NONE |
Cable: | Y |
Product name: | JPC 4-54 A-C-BBVP |
Product No: | 98601027 |
EAN number: | 5711497997593 |
Price: |