Variants KPL.1200.160.14.T.60.17.E.46
Specifications
Others | |
---|---|
Net weight: | 4460 kg |
Gross weight: | 5080 kg |
Shipping volume: | 10.3 m³ |
Liquid | |
---|---|
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Technical | |
---|---|
Rated flow: | 2890 l/s |
Minimum flow: | 2630 l/s |
Maximum flow: | 3610 l/s |
No. of blades: | 3 |
Blade angle: | 17 deg. |
Rated head: | 4.3 m |
Maximum head: | 4.9 m |
Actual impeller diameter: | 860 mm |
Type of impeller: | Propeller |
Max. Particle: | 165 mm |
Approvals: | CE,EAC |
Rated driver speed: | 500 rpm |
Lifting height class: | E |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-250 |
: | ASTM A48-35B |
Impeller: | Stainless steel |
: | EN 1.4308 |
: | ASTM A743 CF-8 |
Electrical data | |
---|---|
Power input P1: | 176.3 kW |
Moisture switch: | Y |
Length of power cable: | 10 m |
Length of sensor cable: | 10 m |
Rated power - P2: | 160 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Max starts per. hour: | 10 |
Service factor: | 1.10 |
Maximum current consumption: | 297 A |
Starting current: | 1662 % |
Breakdown torque: | 8580 Nm |
Moment of Inertia: | 119.6 kg m² |
Motor efficiency at full load: | 90.8 % |
Motor efficiency at 3/4 load: | 90.5 % |
Motor efficiency at 1/2 load: | 89.5 % |
Number of poles: | 14 |
Method of start: | Direct-on-line (DOL) |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Built-in motor protection: | YES |
Cable type: | PNCT(R) |
Number of power cables: | 2 |
Cos phi 1/1: | 74.5 |
Cos phi 1/2: | 58.7 |
Cos phi 3/4: | 70.9 |
Product name: | KPL.1200.160.14.T.60.17.E.46 |
Product No: | 99319347 |
EAN number: | 5713827160257 |
Price: |