Variants LS500-300-490E 1 F1 D S BAQV 1
Specifications
Others | |
---|---|
Net weight: | 3940 kg |
Shipping volume: | 5.74 m³ |
Rotation direc: | CW |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 100 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pump inlet: | 500 |
Pump outlet: | 300 |
Coupling type: | Non-spacer |
Connect code: | F1 |
Technical | |
---|---|
Impeller nom: | 490 mm |
Primary shaft seal: | BAQV |
Curve tolerance: | ISO9906:2012 2B |
Pump version: | A |
Rotation direc: | CW |
Materials | |
---|---|
Pump housing: | Cast iron |
: | ASTM ASTM A48-35A |
Impeller: | Stainless steel |
: | ASTM AISI 304 |
Material code: | S |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 315 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380 V |
Rated current: | 570 A |
Cos phi - power factor: | 0.88 |
Rated speed: | 1490 rpm |
Motor efficiency at full load: | 96 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Product name: | LS500-300-490E 1 F1 D S BAQV 1 |
Product No: | 99127245 |
Price: |