Variants LS500-300-680F 4 F3 D Q JAQV 1
Specifications
Others | |
---|---|
Net weight: | 5470 kg |
Shipping volume: | 8.71 m³ |
Rotation direc: | CW |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 100 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pump inlet: | 500 |
Pump outlet: | 300 |
Coupling type: | With-spacer |
Connect code: | F3 |
Technical | |
---|---|
Impeller nom: | 680 mm |
Primary shaft seal: | JAQV |
Curve tolerance: | ISO9906:2012 2B |
Pump version: | A |
Rotation direc: | CW |
Materials | |
---|---|
Pump housing: | DUCTILE IRON |
: | ASTM ASTM A536 65-45-12 |
Impeller: | Stainless steel |
: | ASTM AISI 304 |
Material code: | Q |
Electrical data | |
---|---|
Motor type: | Wolong |
Rated power - P2: | 400 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 6000 V |
Rated current: | 46.7 A |
Cos phi - power factor: | 0.88 |
Rated speed: | 1486 rpm |
Motor efficiency at full load: | 93.7 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Product name: | LS500-300-680F 4 F3 D Q JAQV 1 |
Product No: | 99126791 |
Price: |