Variants MAGNA3 50-80 F
Specifications
Others | |
---|---|
Energy (EEI): | 0.19 |
Net weight: | 18.4 kg |
Gross weight: | 20.5 kg |
Shipping volume: | 0.046 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 12 bar |
Flange standard: | GF |
Pipe connection: | GF53 |
Pressure rating: | PN12 |
Port-to-port length: | 240 mm |
Technical | |
---|---|
Rated flow: | 15.5 m³/h |
Rated head: | 4.8 m |
Head max: | 80 dm |
TF class: | 110 |
Approvals on nameplate: | 98544605 |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-250B |
Impeller: | PES 30%GF |
Electrical data | |
---|---|
Power input - P1: | 18.5 .. 341 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115 V |
Maximum current consumption: | 0.31 .. 3.09 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Product name: | MAGNA3 50-80 F |
Product No: | 98126812 |
EAN number: | 5710629499745 |
Price: |