Variants MAGNA1 D 32-60 F
Specifications
Others | |
---|---|
Energy (EEI): | 0.23 |
Net weight: | 14.5 kg |
Gross weight: | 15.3 kg |
Shipping volume: | 0.045 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN6/10 |
Port-to-port length: | 220 mm |
Technical | |
---|---|
Head max: | 60 dm |
TF class: | 110 |
Approvals on nameplate: | CE,VDE,EAC,CN ROHS |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-250B |
Impeller: | PES 30%GF |
Electrical data | |
---|---|
Power input - P1: | 9 .. 111 W |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.09 .. 0.9 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Product name: | MAGNA1 D 32-60 F |
Product No: | 98333850 |
EAN number: | 5710629850942 |
Price: |