Variants MAGNA1 40-100 F N
Specifications
Others | |
---|---|
Energy (EEI): | 0.23 |
Net weight: | 16.6 kg |
Gross weight: | 18.3 kg |
Shipping volume: | 0.039 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 40 |
Pressure rating: | PN6/10 |
Port-to-port length: | 220 mm |
Technical | |
---|---|
Head max: | 100 dm |
TF class: | 110 |
Approvals on nameplate: | CE,VDE,EAC |
Model: | B |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4308 |
: | ASTM 351 CF8 |
Impeller: | PES 30%GF |
Electrical data | |
---|---|
Power input - P1: | 17.03 .. 370 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.19 .. 1.65 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Product name: | MAGNA1 40-100 F N |
Product No: | 98254919 |
EAN number: | 5710629668875 |
Price: |