MG/ML standard motors sold together with our pumps set the standard for energy efficiency, offering premium efficiency designed to match the pump load.
Why you should select a Grundfos pump with an IE4-rated MG motor
Depending on the application or your specific needs, our IE3 or IE4-rated MG motors meet and exceed Minimum Energy Performance Standards (MEPS). Upgrading to IE4 motors not only provides immediate energy savings but also long-term benefits in terms of reduced operational costs, enhanced reliability and lower carbon emissions.
The IE3 and IE4-rated MG/ML motor range for uniquely robust and reliable operation
Motors manufactured by Grundfos are designed especially for use with Grundfos pumps, and within each motor type we offer a number of different variants. Download the Grundfos MG IE4-rated 0.37-18.5 kW and IE3-rated 0.37-22 kW 3-Phase standard motors brochure and discover that there is an MG motor that matches precisely the pump load for your application.
Sourced motors where extra power is required
Grundfos has IE4-rated standard norm sourced motors available that match your power requirements. See if there is a sourced motor suitable for your application
Grundfos pumps running IE4-rated motors are a compelling choice if you are looking to optimise your energy efficiency and operational performance. Read the brochure outlining the possibilities:
Grundfos standard motors fulfil all required Minimum Energy Performance Standards (MEPS), wherever they are applied, supporting increasingly strict global energy efficiency targets. We take responsibility for the carbon that is emitted when we manufacture our products and for the energy they consume when in use. Find out more about our carbon net-zero journey, and how this helps you save energy.
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.