Variants MG100LB
Specifications
Others | |
---|---|
Net weight: | 29 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF215 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Cable gland: | 2 X PG 16 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 100LB |
IE Efficiency class: | IE3 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 9,85-10,8/5,7-6,2 A |
Maximum current consumption: | 10,6-11,2/6,05-6,45 A |
Starting current: | 600-650 % |
Cos phi - power factor: | 0.73-0.61 |
Rated speed: | 1460 rpm |
Rated full-load torque: | 14.5-14.3 Nm |
Locked-rotor torque: | 180-250 % |
Breakdown torque: | 310-430 % |
Moment of inertia: | 0.0068 kg m² |
Efficiency: | IE3 86,7% - IE3 86,7% |
Motor efficiency at full load: | 86.7 % |
Motor efficiency at 3/4 load: | 87.7 % |
Motor efficiency at 1/2 load: | 87.6 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.5 ohm |
R2: | 1.5 ohm |
R3: | 1.5 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG100LB |
Product No: | 98705695 |
EAN number: | 5712600224117 |
Price: |