Variants MG100LC
Specifications
Others | |
---|---|
Net weight: | 32 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF215 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Cable gland: | 2 X PG 16 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 100LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 14-16/8,05-9,15 A |
Maximum current consumption: | 14,8-16,4/8,5-9,45 A |
Starting current: | 750-720 % |
Cos phi - power factor: | 0.72-0.58 |
Rated speed: | 1450-1460 rpm |
Rated full-load torque: | 19.8-19.7 Nm |
Locked-rotor torque: | 270-330 % |
Breakdown torque: | 340-430 % |
Moment of inertia: | 0.0076 kg m² |
Efficiency: | IE3 87,7% - IE3 87,7% |
Motor efficiency at full load: | 87.7 % |
Motor efficiency at 3/4 load: | 86 % |
Motor efficiency at 1/2 load: | 84.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.04 ohm |
R2: | 1.04 ohm |
R3: | 1.04 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG100LC |
Product No: | 98717853 |
EAN number: | 5712600403277 |
Price: |