Variants MG100LC
Specifications
Others | |
---|---|
Net weight: | 26 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF215 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Cable gland: | 2 X PG 16 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 100LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 11,6-11,6/6,65-6,65 A |
Maximum current consumption: | 12,4-12,4/7,2-7,1 A |
Starting current: | 1130-1270 % |
Cos phi - power factor: | 0.85-0.77 |
Rated speed: | 2920-2940 rpm |
Rated full-load torque: | 9.8 Nm |
Locked-rotor torque: | 400-510 % |
Breakdown torque: | 550-680 % |
Moment of inertia: | 0.0037 kg m² |
Efficiency: | IE3 87,1% - IE3 87,1% |
Motor efficiency at full load: | 87.1 % |
Motor efficiency at 3/4 load: | 88.0 % |
Motor efficiency at 1/2 load: | 87.7 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.09 ohm |
R2: | 1.09 ohm |
R3: | 1.09 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG100LC |
Product No: | 98804191 |
EAN number: | 5712609983435 |
Price: |