Variants ML100CA
Specifications
Others | |
---|---|
Net weight: | 22 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF215 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,CURUS,IE1,IE2,EAC |
Model: | D |
Cooling: | IC 411 |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 100CA |
IE Efficiency class: | IE1 |
Rated power - P2: | 3 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277D/380-480Y V |
Service factor: | 1 |
Rated current: | 10,8-9,90/6,25-5,70 A |
Maximum current consumption: | 11,8-10,6/6,75-6,15 A |
Starting current: | 700-1000 % |
Load current: | 10.8-9.90/6.25-5.70 A |
Cos phi - power factor: | 0.90-0.76 |
Rated speed: | 3450-3520 rpm |
Rated full-load torque: | 8.2 Nm |
Locked-rotor torque: | 230-360 % |
Breakdown torque: | 240-380 % |
Moment of inertia: | 0.0037 kg m² |
Motor efficiency at full load: | 85 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.70 ohm |
R2: | 1.70 ohm |
R3: | 1.70 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | ML100CA |
Product No: | 87252296 |
EAN number: | 5700397547168 |
Price: |