Variants MG112MA
Specifications
Others | |
---|---|
Net weight: | 27 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,IE1 |
Model: | C |
Cooling: | IC 411 |
Cable gland: | 4 x M25 thread |
Drain holes: | YC |
Electrical data | |
---|---|
Motor type: | 112MA |
IE Efficiency class: | IE1 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 288-318 D/500-550 Y V |
Rated current: | 9.10/5.25 A |
Maximum current consumption: | 10.0/5.80 A |
Starting current: | 620-670 % |
Cos phi - power factor: | 0.80-0.74 |
Rated speed: | 1440-1450 rpm |
Rated full-load torque: | 19.8 Nm |
Locked-rotor torque: | 210-250 % |
Breakdown torque: | 270-320 % |
Moment of inertia: | 0.011 kg m² |
Efficiency: | IE1 85% |
Motor efficiency at full load: | 85 % |
Motor efficiency at 3/4 load: | 86.5-86 % |
Motor efficiency at 1/2 load: | 86.5-84 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 3.50 ohm |
R2: | 3.50 ohm |
R3: | 3.50 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Load minimum: | 10 % |
Mount. design. acc. IEC 34-7: | IM B3 |
Product name: | MG112MA |
Product No: | 87302516 |
Price: |