Variants MG112MC
Specifications
Others | |
---|---|
Net weight: | 44 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT130 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Measuring Equip: | BRUEL & KJAER TYPE 2513 |
Cable gland: | 4 x M25 thread |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 112MC |
IE Efficiency class: | IE3 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D V |
Rated current: | 9.3 A |
Maximum current consumption: | 10.2 A |
Starting current: | 790-870 % |
Cos phi - power factor: | 0.75-0.68 |
Rated speed: | 1460 rpm |
Rated full-load torque: | 26 Nm |
Locked-rotor torque: | 290-350 % |
Breakdown torque: | 350-420 % |
Moment of inertia: | 0.0153 kg m² |
Efficiency: | IE3 88,6% |
Motor efficiency at full load: | 88.6 % |
Motor efficiency at 3/4 load: | 88.9 % |
Motor efficiency at 1/2 load: | 88.3 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 3.50 ohm |
R2: | 3.50 ohm |
R3: | 3.50 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Load minimum: | 10 % |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MG112MC |
Product No: | 86U15813 |
EAN number: | 5710622819199 |
Price: |