Variants MG132MB
Specifications
Others | |
---|---|
Net weight: | 69 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Measuring Equip: | SVANTEK, SVAN 958 |
Cable gland: | 4 x M25 thread |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 132MB |
IE Efficiency class: | IE3 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 500-550D V |
Rated current: | 11.4-10.8 A |
Maximum current consumption: | 12.4-11.8 A |
Starting current: | 680-780 % |
Cos phi - power factor: | 0.86-0.82 |
Rated speed: | 1460 rpm |
Rated full-load torque: | 49.5 Nm |
Locked-rotor torque: | 230-280 % |
Breakdown torque: | 290-350 % |
Moment of inertia: | 0.028 kg m² |
Efficiency: | IE3 90,4% |
Motor efficiency at full load: | 90.4 % |
Motor efficiency at 3/4 load: | 91.6 % |
Motor efficiency at 1/2 load: | 92.4 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Product name: | MG132MB |
Product No: | 87372530 |
EAN number: | 5710624087077 |
Price: |