Variants MG132SB
Specifications
Others | |
---|---|
Net weight: | 41 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,IE1 |
Model: | C |
Cooling: | IC 411 |
Cable gland: | 4 x M25 thread |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 132SB |
IE Efficiency class: | IE1 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 255 D/440 Y V |
Rated current: | 17.4/10.0 A |
Maximum current consumption: | 19.0/11.0 A |
Starting current: | 940 % |
Cos phi - power factor: | 0.87 |
Rated speed: | 2900 rpm |
Rated full-load torque: | 18.2 Nm |
Locked-rotor torque: | 320 % |
Breakdown torque: | 410 % |
Moment of inertia: | 0.0088 kg m² |
Efficiency: | IE1 87,5% |
Motor efficiency at full load: | 87.5 % |
Motor efficiency at 3/4 load: | 89 % |
Motor efficiency at 1/2 load: | 88 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.925 ohm |
R2: | 0.925 ohm |
R3: | 0.925 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
R tolerance: | 10 +/- % |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG132SB |
Product No: | 85167317 |
EAN number: | 5700390721015 |
Price: |