Variants MG132SC
Specifications
Others | |
---|---|
Net weight: | 39 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,IE1 |
Model: | C |
Cooling: | IC 411 |
Cable gland: | 2 x PG 21 |
Drain holes: | YC |
Electrical data | |
---|---|
Motor type: | 132SC |
IE Efficiency class: | IE1 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220 D/346-380 Y V |
Rated current: | 24.0/13.8 A |
Maximum current consumption: | 25.4/14.6 A |
Starting current: | 630-690 % |
Cos phi - power factor: | 0.80-0.74 |
Rated speed: | 1430-1450 rpm |
Rated full-load torque: | 36.5 Nm |
Locked-rotor torque: | 230-280 % |
Breakdown torque: | 300-360 % |
Moment of inertia: | 0.016 kg m² |
Efficiency: | IE1 87% |
Motor efficiency at full load: | 87 % |
Motor efficiency at 3/4 load: | 87.5-87 % |
Motor efficiency at 1/2 load: | 88-85.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.87 ohm |
R2: | 0.87 ohm |
R3: | 0.87 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
R tolerance: | 10 +/- % |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG132SC |
Product No: | 86327717 |
EAN number: | 5700390738587 |
Price: |