Variants MG132SC
Specifications
Others | |
---|---|
Net weight: | 43 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Cable gland: | 2 x PG 21 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 132SC |
IE Efficiency class: | IE3 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-230D/380-400Y V |
Rated current: | 18,6-18,2/10,8-10,4 A |
Maximum current consumption: | 20,4-19,8/11,8-11,4 A |
Starting current: | 1080-1180 % |
Cos phi - power factor: | 0.88-0.85 |
Rated speed: | 2910-2920 rpm |
Rated full-load torque: | 17.8 Nm |
Locked-rotor torque: | 370-460 % |
Breakdown torque: | 460-550 % |
Moment of inertia: | 0.0097 kg m² |
Efficiency: | IE3 89,2% - IE3 89,2% |
Motor efficiency at full load: | 89.2 % |
Motor efficiency at 3/4 load: | 90.0 % |
Motor efficiency at 1/2 load: | 89.6 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG132SC |
Product No: | 98804275 |
EAN number: | 5712601584739 |
Price: |