Variants MG160LB
Specifications
Others | |
---|---|
Net weight: | 113 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 42 mm |
Length of shaft end: | 110 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Measuring Equip: | SVANTEK, SVAN 958 |
Cable gland: | 2 X M20 / 4 X M40 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 160LB |
IE Efficiency class: | IE3 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 34,5-32,5/20,0-18,8 A |
Maximum current consumption: | 38,0-35,5/22,0-20,6 A |
Starting current: | 830-980 % |
Cos phi - power factor: | 0.89-0.85 |
Rated speed: | 2940-2950 rpm |
Rated full-load torque: | 60 Nm |
Locked-rotor torque: | 200-250 % |
Breakdown torque: | 350-430 % |
Moment of inertia: | 0.058 kg m² |
Efficiency: | IE3 92,4% |
Motor efficiency at full load: | 92.4 % |
Motor efficiency at 3/4 load: | 93.2 % |
Motor efficiency at 1/2 load: | 93.2 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.415 ohm |
R2: | 0.415 ohm |
R3: | 0.415 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Lubricant type: | UNIREX N3 |
Lubricant quan.: | 13 g |
Temperature 1: | 6500 h / 40 °C |
Temperature 2: | 1600 h / 60 °C |
Product name: | MG160LB |
Product No: | 87425023 |
EAN number: | 5710622820959 |
Price: |