Variants MG160MB
Specifications
Others | |
---|---|
Net weight: | 69 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 42 mm |
Length of shaft end: | 110 mm |
Approvals on motor nameplate: | CE,IE1,IE2,EAC |
Model: | C |
Cooling: | IC 411 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 160MB |
IE Efficiency class: | IE2 |
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 40.5/23.4 A |
Maximum current consumption: | 45.0/26.0 A |
Starting current: | 730-810 % |
Cos phi - power factor: | 0.89-0.87 |
Rated speed: | 2920-2930 rpm |
Rated full-load torque: | 36 Nm |
Locked-rotor torque: | 260-300 % |
Breakdown torque: | 330-390 % |
Moment of inertia: | 0.0187 kg m² |
Motor efficiency at full load: | 90.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.255 ohm |
R2: | 0.255 ohm |
R3: | 0.255 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
R tolerance: | 10 +/- % |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG160MB |
Product No: | 85900070 |
EAN number: | 5700394694674 |
Price: |