Variants MG71A
Specifications
Others | |
---|---|
Net weight: | 6 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FT85 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Length of shaft end: | 30 mm |
Approvals on motor nameplate: | CE,EAC |
Model: | B |
Cooling: | IC 411 |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 71A |
Rated power - P2: | 0.25 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-230/240 V |
Rated current: | 2.05/2.00 A |
Starting current: | 280 % |
Cos phi - power factor: | 0.99 |
Rated speed: | 2800 rpm |
Rated full-load torque: | 0.85 Nm |
Locked-rotor torque: | 120 % |
Breakdown torque: | 250 % |
Moment of inertia: | 0.0005 kg m² |
Motor efficiency at full load: | 58.0-56.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Thermal protec: | internal |
R1: | 12.2 ohm |
R2: | 12.0 ohm |
Winding 1: | MAIN 1 |
Winding 2: | AUXILARY 1 |
Winding 3: | AUXILARY 1 |
Load minimum: | 25 % |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MG71A |
Product No: | 87100263 |
EAN number: | 5700390780807 |
Price: |