Variants MG71B
Specifications
Others | |
---|---|
Net weight: | 7 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | F130 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Length of shaft end: | 30 mm |
Approvals on motor nameplate: | CE |
Model: | D |
Cooling: | IC 411 |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 71B |
Rated power - P2: | 0.2 kW |
Phase: | 3 |
Rated current: | 0.52-0.52 A |
Maximum current consumption: | 0.57-0.57 A |
Starting current: | 830-1000 % |
Cos phi - power factor: | 0.80-0.72 |
Rated speed: | 1700-1730 rpm |
Rated full-load torque: | 1.12 Nm |
Locked-rotor torque: | 190-250 % |
Breakdown torque: | 220-300 % |
Moment of inertia: | 0.0009 kg m² |
Efficiency: | 75,5% - 77,5% |
Motor efficiency at full load: | 75.5-77.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 122.3 ohm |
R2: | 122.3 ohm |
R3: | 122.3 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MG71B |
Product No: | 86906113 |
Price: |